??
Catalog navigation
CAD model selection
Selectable products: 76
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBF6900_6210ZN - Deep Groove Ball Bearing - Double-Sided Dust Cover With Snap Groove
Bill of material
BBF6210ZN
Code
Type
Bearing Type Code
6
Bearing Accuracy
Post Code
ZN (Double-Sided With Dust Cover Stop Groove Type)
Bearing Material(Gb)
GCr15
Bearing Material(Equivalent)
SUJ2
Bearing Type
d
mm
D
mm
B
mm
r
mm
r1
mm
Basic Load Rating (Dynamic)
KN
Basic Load Rating CO (Static)
KN
Allowable Speed (Reference)
1/min
Retaining ring size D1 max
mm
Retaining ring size m max
mm
Installation size Db£¨min£©
mm
Installation size Db(max)
mm
Installation size Da(max)
mm
Installation size r2£¨max£©
mm
Installation size D2£¨min£©
mm
Installation size Cx(max)
mm
Installation size Cy(min)
mm
Weight ( Reference )
g
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models