??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BBE-45-M5 - Preset Pinball nut
Bill of material
BBE-45-M5
Bestellnummer
CODE
BBE
syxc
45/50type
M
N
10 mm
E
3.2 mm
H
9.5 mm
K
18.0 mm
L
23 mm
weight
g
PDF
bbe-45-m5.pdf
Previews
3D
Dimension
2D
Download CAD models