??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BBE-20-M4 - Preset Pinball nut
Bill of material
BBE-20-M4
Bestellnummer
CODE
BBE
syxc
20type
M
N
6 mm
E
1.0 mm
H
6.0 mm
K
10.0 mm
L
14 mm
weight
g
PDF
BBE.pdf
Previews
3D
Dimension
2D
Download CAD models