??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBD31_41 - Ceramic Bearing,Double-Sided With Seal Type
Bill of material
BBD31-6800-2RS
Code
Type
Ring Material
ZrO2
Cage Material
Sphere Material
ZrO2
Recommended maximum temperature
200°C
Bearing Type
d
10 mm
D
19 mm
B
5 mm
RR1
0.3 mm
Installation Size db(min)
12.0 mm
Installation Size db(Max)
12.5 mm
Installation Size Da(Max)
17.0 mm
Installation size r(max)
0.30 mm
Reference Weight
4 g
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models