??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBD01_02 - Miniature ceramic bearings, without dust cover
Bill of material
BBD01-683
Code
Type
Ring Material
ZrO2
Cage Material
Sphere Material
ZrO2
Recommended maximum temperature
Bearing Type
d
3 mm
D
7 mm
B
3 mm
RR1
0.10 mm
Installation Size db(min)
3.9 mm
Installation Size Da(Max)
5.8 mm
Installation size r(max)
0.10 mm
Reference Weight
0.24 g
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models