??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
BB71M-N - Fixing block for hexagonal strut with clip
Bill of material
BB71MN-B10
CNSORDERNO
Type
Serial code
Texture of materia
SS400
Surface treatment
Electroless nickel plating
enclosure
Hexagon socket head cap screw
B
mm
P
11 mm
P1
16 mm
L
25 mm
C
12 mm
G1
5 mm
G
11.0 mm
C1
11.5 mm
T
6 mm
F1
18 mm
d
3.5 mm
M
M3
V1
6 mm
F
12 mm
M1
M4
V
4.5 mm
A
27.0 mm
Accessory bolt
(M3-12)*2
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models