??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BB68H - Strut fixed clamp thread vertical thin type
Bill of material
BB68HN-D10
CNSORDERNO
Serial code
Texture of material
Surface treatment
DH7
mm
DH7T
+0.015/0 mm
F1
16 mm
H
31 mm
L
16 mm
T
9 mm
E
15 mm
G
5 mm
H1
9 mm
F
8 mm
M1
M4 mm
R
45 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models