??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
HEFA
Description
BB67A_B - Strut fixing clip separate type
Bill of material
BB67AU-D10
CNSORDERNO
Serial code
Texture of material
Surface treatment
Enclosure
DH7
mm
DH7T
+0.015/0 mm
H
24 mm
L
25 mm
T
9 mm
E
8 mm
F1
11 mm
H1
16 mm
G
5 mm
F
18 mm
d
4.5 mm
M
M4
F2
8 mm
M1
M4
Accessory screw
(M4-15)*2
INFOTEXT
website
Previews
3D
Wymiar
2D
Pobierz modele CAD