??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BB66F - Waist shaped hole pattern of pillar fixing clip
Bill of material
BB66FN-D8
CNSORDERNO
Serial code
Texture of material
Surface treatment
enclosure
Hexagon socket head cap screw
DH7
mm
DH7T
+0.015/0 mm
L
42 mm
W
12 mm
T
8 mm
E
14 mm
H
14 mm
G
14 mm
H1
8 mm
K
8.5 mm
M
M5
N
5.5 mm
F
0 mm
d
5.5 mm
W1
2 mm
Accessory bolt
M5-10 1
Accessory stainless steel bolt
M5-10 1
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models