??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HEFA
Description
BB63D_63E - Pillar fixing frame hole pitch fixing belt thread vertical type
Bill of material
BB63DU-D8
CNSORDERNO
Type
Serial code
Texture of materia
Surface treatment
enclosure
DH7
mm
DH7T
+0.015/0 mm
P
10 mm
L
29 mm
W
12 mm
T
12 mm
T1
9 mm
E
14 mm
G
5 mm
H
8 mm
F
6 mm
M1
M3
F1
0 mm
W1
2 mm
M
M5
d
5.5 mm
Accessory screw
(M5-12)*1
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models