??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
BB45A - Square hole standard type of bracket for base
Bill of material
BB45AN-D10
CNSORDERNO
Serial code
Texture of material
Surface treatment
enclosure
DD8
DD8T
+0.077/+0.05 mm
W
38 mm
B
24 mm
L
24 mm
T
7 mm
E
20 mm
F
30 mm
G
14 mm
d2
4.5 mm
C
17.5 mm
H
15 mm
d
4.5 mm
d1
8.0 mm
V
4.5 mm
M
M4
h
10 mm
Accessory bolt
(M4-12)*1
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models