??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
BB22Z - Simple waist shaped hole type of base for installation
Bill of material
BB22ZC-D6
CNSORDERNO
Serial code
texture of material
S45C
Surface treatment
Enclosure
Stop screw type
D(mm)
L
mm
Enter value for L
mm
cm
inch
ft
w
33 mm
B
18 mm
F
23 mm
W1
6 mm
K
4.5 mm
D1
14 mm
H
20 mm
T
6 mm
H1
12.5 mm
M
M4
(d)
0.0 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models