??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BB21Z - Simple through hole type of base for installation
Bill of material
BB21ZN-D8
CNSORDERNO
Serial code
texture of material
Surface treatment
Enclosure
Stop screw type
D
mm
D2
38 mm
B
20 mm
F
26 mm
D1
16 mm
H
30 mm
T
8 mm
H1
15 mm
d
4.5 mm
M
M4
(d)
0.0 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models