??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BB19E_19M_19N_19P - Column for resin circular column base
Bill of material
BB19MP-D6-L20-E0
CNAORDERNO
Serial code
Type
Texture of material
Polyoxymethylene
colour
white
Thread sleeve material
SUS304
D(mm)
L(mm)
E(mm)
M
M3
W
5 mm
K
8 mm
INFOTEXT
"website"
Previews
3D
Dimension
2D
Download CAD models