??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BB18L - Circular pillar embedded type external thread wrench at both ends, groove finger setting
Bill of material
BB18LF-D8-L20-E0-M3-N3-G2-H2
CNSORDERNO
Serial code
Texture of material
Surface treatment
D(mm)
L(mm)
E
mm
Enter value for E
mm
cm
inch
ft
M(mm)
N(mm)
G(mm)
H(mm)
L1
4 mm
L2
4 mm
W
7 mm
K
8 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models