??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
HEFA
Description
BB18K - Circular pillar embedded type one end external thread one end internal thread wrench slot finger setting
Bill of material
BB18KF-D8-L20-E0-M3-N3-G2-H2
CNSORDERNO
Serial code
Texture of material
Surface treatment
D(mm)
L(mm)
E
mm
Inserisci valore per E
mm
cm
inch
ft
M(mm)
N(mm)
G(mm)
H(mm)
L1
2 mm
L2
4 mm
P
6 mm
V
6 mm
W
7 mm
K
8 mm
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD