??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
BB16H - Pipe type for circular pillar base
Bill of material
BB16HB-D10-L35
CNSORDERNO
Serial code
type
Pipe
Texture of material
Surface treatment
Dg6(mm)
L(mm)
D1
8.5 mm
L1
18 mm
h
4 mm
d
6.0 mm
MN
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models