??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
HEFA
Description
BB15E - Internal thread type at one end of circular strut
Bill of material
BB15EF-D5-L15-E0-M2.6
CNSORDERNO
Serial code
type
Internal thread at one end
Texture of material
Surface treatment
D(mm)
L(mm)
E(mm)
M
W
4 mm
H(mm)
8
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD