??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 5
HELP_VARIABLE
Company
HEFA
Description
BB14D - One end external thread and one end internal thread of circular strut are specified with wrench groove type
Bill of material
BB14DF-D5-L15-E0-M2.6-N2.6
CNSORDERNO
Serial code
type
L size designation type - thread designation type · wrench position type
Texture of material
Surface treatment
D(mm)
L(mm)
E(mm)
M(mm)
N(mm)
W(mm)
4
H(mm)
8
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD