??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
BB12B - The internal thread L size at both ends of the circular strut is specified with wrench type
Bill of material
BB12BN-D5-L8-E0
CNSORDERNO
Serial code
type
L size designation type · with wrench position type
Texture of material
Surface treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
E
mm
M
2.6
W
4 mm
H
8 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models