??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
BB11A - Internal thread at both ends of circular strut L-size fixed type
Bill of material
BB11AF-D6-L15
CNSORDERNO
Serial code
type
L-size fixed type
Texture of material
Surface treatment
D
mm
L
mm
M
3
F
3.5 mm
W
5 mm
H
8 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models