??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BB060 - Socket
Bill of material
BB060-06-A-L-C
Order code
BB060-06-A-L-C
Number of Contacts
Contact Plating
A = Gold Flash (Standard)
Insulator Material
L = LCP (Standard)
Packing Options
A
1.60 mm
B
2.66 mm
C
0.80 mm
Website link
https://gct.co/connector/BB060
Revision
D
Revision Date
30.12.2009
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Previews
3D
Dimension
2D
Download CAD models