??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BB05A - Hexagon pillar embeddedness one end external thread one end internal thread type
Bill of material
BB05AF-W8-L20-M3-N3-E2-F2
CNSORDERNO
Serial code
Type
Step designated type
Texture of material
Surface treatment
W
mm
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
N
mm
E(mm)
F
mm
Enter value for F
mm
cm
inch
ft
P
6 mm
V
6 mm
h
1.0 mm
S
9.5 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models