??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BB04A - Hexagon pillar embedded type one end external thread one end internal thread step fixed type
Bill of material
BB04AF-W8-L20-M3-N3
CNSORDERNO
Serial code
Type
Step fixed type
Texture of material
Surface treatment
W
mm
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
N
mm
E
2 mm
F
4 mm
P
6 mm
V
6 mm
h
1.0 mm
S
9.5 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models