??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAY06 - Deep groove ball bearing for vacuum/Double sided with dust cover
Bill of material
BAY06-6000ZZ
code
BAY06
type
Standard type
Bearing type code
6
Bearing accuracy
GB/T 307.1 0level
Post code
ZZ(Double sided dust cover)
Bearing material(national standard)
GCr15
Bearing material(Quite)
SUJ2
Recommended temperature range
-30~200°C
Bearing model
d
10 mm
D
26 mm
B
8 mm
r1 (min)
0.3
Cr(move)
4.55 KN
Cor(quiet)
1.96 KN
Allowable speed(reference resources)
30000 rpm
db (min)
12 mm
db (max)
13.5 mm
da (max)
24.0 mm
r (max)
0.3 mm
weight(reference resources)
19 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models