??
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAW6201ZN_6204ZN - Deep groove ball bearing - one side with dust cover and one side with snap groove
Bill of material
BAW6204ZN
Code
type
Bearing type code
6
Bearing accuracy
Post code
ZN (with a dust cover on one side with a snap groove)
Bearing material (international)
Gcr15
Bearing material (equivalent)
SUJ2
Bearing Type
d
mm
D
mm
B
mm
r1
mm
rb
0.5 mm
Rated load Cr (moving)
KN
Rated load Co (static)
KN
Limit speed (fat lubrication)
1/min
Limit speed (oil lubrication)
1/min
Stop groove size D1 (max)
mm
Stop groove size b (min)
1.35 mm
Stop groove size a (max)
mm
Stop groove size ro(max)
0.4 mm
Installation size da(min)
mm
Installation size Da(max)
mm
Installation size ra(max)
mm
Weight value (reference)
kg
website
Website connection
Previews
3D
Размер
2D
Сваляне на CAD модели