??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAW6200N_6009N - Deep Groove Ball Bearing-Outer Ring With Snap Groove
Bill of material
BAW6009N
Code
Type
Bearing Type Code
6
Bearing Accuracy
Post code
N (outer ring with stop groove)
Bearing Material(Gb)
Gcr15
Bearing Material(Equivalent)
SUJ2
Bearing Type
d
mm
D
mm
B
mm
r1(min)
mm
rb(min)
0.5 mm
Rated load Cr (moving)
KN
Rated load Co (static)
KN
Limit speed (fat lubrication)
r/min
Limit speed (oil lubrication)
r/min
Stop Groove Size D1£¨max£©
mm
Stop Groove Size B£¨min£©
mm
Stop Groove Size A£¨max£©
mm
Stop Groove Size Ro£¨max£©
mm
Installation size da£¨min£©
mm
Installation size Da(max)
mm
Installation size ra£¨max£©
mm
Weight Value (Reference)
kg
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models