??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Baseplate including SWA39 quick-action clamp - -
Bill of material
274750
Order No.
274750
Bezeichnung
-
width
230 mm
width
8.1 mm
height
43.5 mm
height
20 mm
Length
200 mm
travel
155 mm
thread
M 8 mm
Description
Information
Informationtext
Previews
3D
2D
Download CAD models