??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Schiedel
Description
Base Support wall mounting - PMS 25
Bill of material
Top_Pl.w.out_Dra. 150/-/0,5/316/GY/PMS25
Material
EAN/UPC-Code
System
PMS25
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
mm
B
mm
C
95 mm
Nominal length
137 mm
Material/Liner
316
Surface liner
Weight
kg
Previews
3D
Dimension
2D
Download CAD models