??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Base rail M 10 - -
Bill of material
322010
Order No.
322010
Slot width
6 mm
Adjustment range
60 mm
Slots
T-slot mm
Width
25 mm
Width
6.4 mm
Height
12 mm
Length
105 mm
thread
M 10 mm
Description
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models