??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
Base/plinth, complete Stainless steel - for stainless steel one-piece consoles
Bill of material
2869.000
Model No.
PDF Catalog
PDF Catalog
Designation 1
Base/plinth, complete
Designation 2
Stainless steel 1.4301, 100 mm high
Designation 3
for stainless steel one-piece consoles
Width
mm
Height
100 mm
Depth
400 mm
Weight
kg
CNSECLASS51
27-18-92-02
CNSECLASS70
27-18-92-70
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Previews
3D
Dimension
2D
Download CAD models