magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
098C060K
FATH
Position
Levelling Feet
Swivel Feet Ball Joint 22
Bases PA, Swivel Feet Ball Joint 22
Powered by
CAD模型選擇
{fath/position/levelling_feet/swivel_feet_ball_joint_22/bases/base_pa_for_sfbj_22_base.prj},{NB=098C060K},{PARTNR=098C060K},{VER= without anti-slip plate},{BASE=60},{D=59},{F=38.5},{MAXL=1000},{FMAX=8820},{WEIGHT=27.5},{H=22.0},{D1=85},{D2=5.000},{D3=4.000},{C=4.500},{D5=6.740},{H2=0.000},{H3=0.000},{H3X=0.000},{R1=17.350},{R2=8.000},{X=17.350},{PLATE=0},{DP=0.000},{CTN=39269097},{ID=103770},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
FATH
描述
Base PA for Swivel Feet, Ball Joint 22
明细表
098C060K
Part #
098C060K
098C060K
Version
without anti-slip plate
without anti-slip plate
Base
60
60
D
59
59
mm
Fmax
8820
N
Weight
27.5
27.5
g
Customs Tariff Number
39269097
ID #
103770
103770
Certificate
Certificate
Certificate
Certificate
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型