??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
Base M23 HBM frontal 2,7mm
Bill of material
HARTING 09151000301
Preview
Product number of the Manufacturer
09151000301
Short Description
Bulkhead mounted housing, Front mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated
Long Description
Bulkhead mounted housing, Front mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Material (seal): NBR, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
Manufacturer Type Description
Base M23 HBM frontal 2,7mm
Alternative product number
09 15 100 0301
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Threaded joint
Design of housing surface
nickel-plated
Design of housing
Add-on housing
Housing coating
nickel-plated
Degree of protection (IP), mounted
IP67, locked condition, IP69 / IPX9K acc. to ISO 20653
material of housing
Brass
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD