目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Bases for levelling feet LV.A-60-24-VD
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
BASE LS.A-VD - LV.A-VD - LV.F-VD
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/base_ls_a_lv_a_lv_f_vd/ls_a_vd_pp.prj},{NB=Bases for levelling feet LV.A-60-24-VD},{CODE=180242},{DESCRIPTION=LV.A-60-24-VD},{DIM01=60},{DIM02=24},{DIM03=24},{DIM04=9},{DIM05=-},{DIM06=18000},{WEIGHT=48},{H3=0},{VER=2},{VER1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
Elesa
Description
BASE LS.A-VD-PP - LV.F-VD-PP - Bases for levelling feet
Bill of material
Bases for levelling feet LV.A-60-24-VD
Code
180242
180242
Description
LV.A-60-24-VD
LV.A-60-24-VD
D
60
60
mm
d2
24
24
mm
h
24
24
mm
h2
9
9
mm
h3
-
-
mm
Max limit static load
18000
18000
Weight
48
48
g
VER1
2
2
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型