??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
BASDS, BASDF, BA2SDF - Ball Splines - One End Male Thread with Step, One End Female Thread Type
Bill of material
BASDS25-90-T0-F0-M0-N0
Part No.
Type Selection
Material
52100 Bearing Steel
Hardness
58HRC~
Surface Treatment
Induction hardened for the part D
Number of Nuts
No.
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
T 1mm Increment
mm
F 1mm Increment
mm
M (Coarse) Selection
N (Coarse) Selection
D
mm
Y
mm
d
mm
Wrench Flats
SC 1mm Increment
mm
Additional Nut
Previews
3D
Dimension
2D
Download CAD models