??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAR06 - Deep groove ball bearing/No dust cover type/Standard
Bill of material
BAR06-16001
code
BAR06
type
Standard
Bearing type code
16
Bearing accuracy
GB/T 307.1 6level
international material
GCr15
Equivalent material
SUJ2
Bearing model
d
12 mm
D
28 mm
B
7 mm
r1
0.3 min
Cr
5.10 KN
Cor
2.37 KN
Allowable speed
32000 rpm
DDBB
14.0 min
DDAA
26.0 max
r
0.3 max
Reference weight
0.3 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models