??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
BALTAR, SALTAR - High Locked Screws - SR Shape
Bill of material
BALTAR6-30
Part No.
Material of Main Body
Surface Treatment of Main Body
Black Oxide
Material of Ball
440C Stainless Steel
Hardness of Ball
58~63HRC
Material of Head
1045 Carbon Steel
Surface Treatment of Head
Black Oxide
Hardness of Head
40~45HRC
M (Coarse)
L
mm
B
mm
d
mm
(F)
mm
l
mm
l2
mm
SR
mm
Previews
3D
Dimension
2D
Download CAD models