??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
BALTAR, SALTAR, BALTAN body - Highed Locked Screws - Head
Bill of material
BALTAR6-20body
Part No.
Tip Shape
Material of Main Body
Surface Treatment of Main Body
Black Oxide
Material of Ball
440C Stainless Steel
Hardness of Ball
58~63HRC
Material of Head
1045 Carbon Steel
Surface Treatment of Head
Black Oxide
Hardness of Head
40~45HRC
Acessories
-
M (Coarse)
mm
L
mm
B
mm
d
mm
d1
0.0 mm
(F)
mm
h
0 mm
l
mm
l2
mm
SR
mm
D Cap
0.0 mm
S Cap
0 mm
Previews
3D
Dimension
2D
Download CAD models