??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Ballon Cushion - 350-550lbs.
Bill of material
W-7005-ARG-BB
Part Number
W-7005-ARG-BB
Series
Ballon Cushion
Diameter
Inch
Tread Width
2 Inch
Bearing Type
Ball
Hub Length
2 1/4 Inch
Standard Bore
1/2 Inch
Capacity
350 lbs.
Weight
2.25 lbs.
Color
Grey
Thread Guards
Durometer
65-70 A Scale
Previews
3D
Dimension
2D
Download CAD models