Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
KGS-R-2550-RH-T7-0-0-300-0
Neff Gewindetriebe
Ball Screw Drives KGT
Powered by
CAD模型選擇
{neff_gwtr/kugelgewinde/kgs_seb_asmtab.prj},{NB=KGS-R-2550-RH-T7-0-0-300-0},{SPINBEZ=2550},{LMAX1=5600},{D0=25},{D1=24.1},{D2=21.5},{SL=3.33},{FTM=1.049},{WSM=0.976},{CNSCTN=84834030},{COGX=0.00},{COGY=0.00},{COGZ=0.00},{TYP=KGS-2550-P10},{PKZ=KGS},{AUSFSPINX= 0, 'Spindel gerollt', 1, 'Spindel gewirbelt', 2, 'Spindel geschliffen'},{STEIGR=Rechtsgewinde},{AUSFSPIN=0},{GENAUSPIN=1},{L=300},{SPINENDA=12},{SPINTYPA=0},{SPINENDB=12},{SPINTYPB=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 31
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Ball screw KGS with end machining
Bill of material
KGS-R-2550-RH-T7-0-0-300-0
Type
KGS-2550-P10
KGS-2550-P10
Screw execution
Screw rolled ✔
Screw rolled
Screw rolled
Screw whirled
Screw whirled
Screw ground
Screw ground
Screw designation
2550
2550
Pitch direction
Right-hand thread
Right-hand thread
Accuracy class of the screw
T7-50μ/300mm
T5-23μ/300mm
T7-50μ/300mm
T5-23μ/300mm
Overall length
mm
Enter value for L
Overall length
mm
cm
inch
ft
確定
Screw end form A
without ✔
without
without
End with champfer
End with champfer
End annealed
End annealed
Fixed bearing form F
Fixed bearing form F
Fixed bearing form D
Fixed bearing form D
Fixed bearing form H
Fixed bearing form H
Fixed bearing form J
Fixed bearing form J
Fixed bearing form L
Fixed bearing form L
Fixed bearing form BK
Fixed bearing form BK
Fixed bearing form FK
Fixed bearing form FK
Fixed bearing form SEB-FN
Fixed bearing form SEB-FN
Moveable bearing form BF
Moveable bearing form BF
Moveable bearing form FF
Moveable bearing form FF
Moveable bearing form S
Moveable bearing form S
Moveable bearing form T
Moveable bearing form T
Moveable bearing form W
Moveable bearing form W
Moveable bearing form SEB-LN
Moveable bearing form SEB-LN
Screw end type A
0
0
L screw end A
0
mm
Screw end form B
without ✔
without
without
End with champfer
End with champfer
End annealed
End annealed
Fixed bearing form F
Fixed bearing form F
Fixed bearing form D
Fixed bearing form D
Fixed bearing form H
Fixed bearing form H
Fixed bearing form J
Fixed bearing form J
Fixed bearing form L
Fixed bearing form L
Fixed bearing form BK
Fixed bearing form BK
Fixed bearing form FK
Fixed bearing form FK
Fixed bearing form SEB-FN
Fixed bearing form SEB-FN
Moveable bearing form BF
Moveable bearing form BF
Moveable bearing form FF
Moveable bearing form FF
Moveable bearing form S
Moveable bearing form S
Moveable bearing form T
Moveable bearing form T
Moveable bearing form W
Moveable bearing form W
Moveable bearing form SEB-LN
Moveable bearing form SEB-LN
Screw end type B
0
0
L screw end B
0
mm
Screw nominal diameter D0
25
25
mm
Screw outside diameter D1
24.1
24.1
mm
Screw core diameter D2
21.5
21.5
mm
Distributed load WKGS
3.33
3.33
kg/m
Geometrical moment of inertia
1.049
1.049
10^4 mm^4
Moment of resistance
0.976
0.976
10^3 mm^3
Mass moment of inertia
2.25 · 10^-4
2.25 · 10^-4
kg m^2/m
Customs tariff number
84834030
Standard delivery time
The current delivery time for configurable lead screws is 3-6 weeks, depending on the order situation. For shorter delivery times, please contact us.
Use case
Anwendungsfall anzeigen
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型