??
Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Ball screw KGS with end machining
Bill of material
KGS-R-2550-RH-T7-0-0-300-0
Type
Screw execution
Screw designation
Pitch direction
Accuracy class of the screw
Overall length
mm
Enter value for L
Overall length
mm
cm
inch
ft
Screw end form A
Screw end type A
L screw end A
0 mm
Screw end form B
Screw end type B
L screw end B
0 mm
Screw nominal diameter D0
mm
Screw outside diameter D1
mm
Screw core diameter D2
mm
Distributed load WKGS
kg/m
Geometrical moment of inertia
10^4 mm^4
Moment of resistance
10^3 mm^3
Mass moment of inertia
kg m^2/m
Customs tariff number
84834030
Standard delivery time
The current delivery time for configurable lead screws is 3-6 weeks, depending on the order situation. For shorter delivery times, please contact us.
Use case
Anwendungsfall anzeigen
Previews
3D
Dimension
2D
Download CAD models