??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 31
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Ball screw drive KGT
Bill of material
KGT-R-2550-RH-T7-0-0-300-FMD-05-0
Type
Screw execution
Screw designation
Pitch direction
Accuracy class of the screw
Screw end form A
Screw end type A
Screw end form B
Screw end type B
Overall length
mm
Wert eingeben für L
Overall length
mm
cm
inch
ft
max. stroke
mm
Stroke- and overall length of Ball screw drives KGT
When calculating the stroke and overall length, a safety distance of the ball screw nut to the end machining must be taken into account per screw side:
Nut type
Direction of the flange side
Axial backlash
Preload in Cdyn.
Screw nominal diameter D0
mm
Screw outside diameter D1
mm
Screw core diameter D2
mm
Distributed load WKGS
kg/m
Geometrical moment of inertia
10^4 mm^4
Moment of resistance
10^3 mm^3
Mass moment of inertia
kg m^2/m
Customs tariff number
84834030
Standard delivery time
The current delivery time for configurable lead screws is 3-6 weeks, depending on the order situation. For shorter delivery times, please contact us.
Use case
Anwendungsfall anzeigen
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen