??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewellix
Description
Ball profile rail guides - LLT
Bill of material
LLTHC15A0T00P50
Company
Ewellix
Description
Ball profile rail guides - LLT
Ordering key
LLTHC 15 A T0 P5
Type
LLTH
Product code
Carriage size
Carriage type
Number of carriages per rail
Preload class
Rail length (in 1mm steps)
mm
Precision class
Coating
Front sealing
Joint rail track
Bellows
Rail
E Selection
E (distance from rail end to centre of the first attachment hole)
mm
Seal/Accessories
Quantity of additional seals
Bellows material
Previews
3D
Dimension
2D
Download CAD models