??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Ball joint KGW 18 - Ball joints
Bill of material
111800350260#Kugelgelenk_KGW18
Article
Ball joint
Type / Size
KGW 18
Order-no.
111800350260
Klemmung Durchmesser
18.1 mm
Distance
15 mm
Distance
32 mm
Length
40 mm
Distance fixing hole
20 mm
Distance fixing hole
30 mm
Total height
87 mm
Width
30 mm
Breite Langloch
5.50 mm
Distance
21 mm
Maintenance interval for the item
No Need
Weight
0.097 g
Standard delivery time of the article
2 Days after reciept of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
Certifcate REACH (click Icon)
Previews
3D
2D
CAD modeli indir