??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Ball joint KGM 30 - Ball joints
Bill of material
143000350260#Kugelgelenk_KGM30
Article
Ball joint
Type
KGM 30
Order-no.
143000350260
surface
gleigeschliffen
Clamping A
Schrauben
Clamping B
Schrauben
clamp diameter A
30.100 mm
clamp diameter B
30.100 mm
total width
53.000 mm
Outer diameter
40.000 mm
Total length
80.000 mm
distance clamping eyes
60.000 mm
distance clamping eye - centerline
22.500 mm
screw type
M8x25
Width clamping A
22.500 mm
Width clamping eye
33.000 mm
Maintenance interval for the item
No Need
Weight
0.258 kg
Standard delivery time of the article
2 Days after reciept of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
Certifcate REACH (click Icon)
Previews
3D
2D
Download CAD models