??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Ball joint KGGPZ-KU 18 - Ball joints
Bill of material
K83518ACSR18#Kugelgelenk_KGGPZ-KU18
Article
Ball joint
Type / Size
KGGPZ-KU 18
Order-no.
K83518ACSR18
Klemmung Durchmesser
18.1 mm
Klemmung Länge
30 mm
Distance
15 mm
Breite Kugelkopfplatte
40 mm
Distance fixing hole
20 mm
Distance fixing hole
30 mm
Length
66 mm
Länge Kugelkopfplatte
30 mm
Length
90 mm
Length
45 mm
Breite Langloch
5.5 mm
Distance
43 mm
Length
21 mm
Maintenance interval for the item
No Need
Weight
0.080 kg
Standard delivery time of the article
2 Days after reciept of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
Certifcate REACH (click Icon)
Previews
3D
2D
下載CAD模型