??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Ball joint KGFS 30 - Ball joints
Bill of material
133000350260#Kugelgelenk_KGFS30
Article
Ball joint
Type
KGFS 30
Order-no.
133000350260
Clamping A
Schrauben
clamp diameter A
60.000 mm
diameter clamping hole
38.100 mm
distance centerline - clamp diameter
16.000 mm
Outer diameter A
5.800 mm
E
30.200
F
34.000
width base plate
30.000 mm
Distance fixing hole
80.000 mm
Distance fixing hole
8.000 mm
Total length
60.000 mm
width base plate
60.000 mm
hight base plate
39.500 mm
O
42.500 mm
Width clamping eye
41.500 mm
Q
7.000 mm
distance clamping eye
45.500 mm
Maintenance interval for the item
No Need
Weight
0.227 kg
Standard delivery time of the article
2 Days after reciept of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
Certifcate REACH (click Icon)
Previews
3D
2D
Download CAD models