??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Ball joint KGFS-2-KU 18 - Ball joints
Bill of material
K33518ACS#Kugelgelenk_KGFS-2KU18
Article
Ball joint
Type / Size
KGFS-2-KU 18
Order-no.
K33518ACS
Distance
15 mm
Width base plate
50 mm
Breite Kugelkopfplatte
40 mm
Distance fixing hole
20 mm
Distance fixing hole
30 mm
Total height
53 mm
Länge Kugelkopfplatte
30 mm
Hight base plate
5 mm
Distance fixing hole
38 mm
Breite Langloch
5.5 mm
Distance fixing hole
40 mm
Height
21 mm
Maintenance interval for the item
No Need
Weight
0.049 kg
Standard delivery time of the article
2 Days after reciept of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
Certifcate REACH (click Icon)
Previews
3D
2D
Download CAD models