??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Ball joint KGFS-2 18 - Ball joints
Bill of material
131800350260#_Kugelgelenk_KGFS-2-18
Article
Ball joint
Type / Size
KGFS-2 18
Order-no.
131800350260
Distance
15 mm
Width base plate
50 mm
Breite Kugelkopfplatte
40 mm
Distance fixing hole
20 mm
Distance fixing hole
30 mm
Total height
58 mm
Länge Kugelkopfplatte
30 mm
Hight base plate
5 mm
Distance fixing hole
38 mm
Breite Langloch
5.5 mm
Distance fixing hole
40 mm
Height
21 mm
Maintenance interval for the item
No Need
Weight
0.076 kg
Standard delivery time of the article
2 Days after reciept of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
Certifcate REACH (click Icon)
Previews
3D
2D
下載CAD模型