??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
Ball bearing runner KA 270 - Ball bearing runner KA 270
Bill of material
9114970
Order Number
9114970
Article/Installation width EB
KA 270 EB 292 mm mm
Min.install.depth
530.000 mm
H
430.000 mm
X
0.000 mm
Previews
3D
2D
Download CAD models